(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Poly-Click Series, Percussion Core Bits "S Core"

Poly-Click Series, Percussion Core Bits "S Core"

Click this image to zoom it.

Move the mouse over the image to zoom

  • PCSWCD225
  • PCSW29C、PCSW32C、PCSW35C、PCSW38C、PCSW50C、PCSW60C、PCSW65C、PCSW70C、PCSW75C、PCSW80C、PCSW100C、PCSW110C、PCSW120C、PCSW160C
  • Volume Discount

[Features]
· Edge tip shape makes effective use of impact drill impact force and rotational force.
· Enables clean drilling without cracking the work surface.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCSW29C
PCSW32C
PCSW35C
PCSW38C
PCSW50C
PCSW60C
PCSW65C
PCSW70C
PCSW75C
PCSW80C
PCSW100C
PCSW110C
PCSW120C
PCSW160C
PCSWCD225
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type Blade Tip Diameter
(mm)
Effective Length
(mm)
Cutter Length
(mm)
Application Compatible Material Drilling Material Compatible Electric Motor
1 Piece(s)Available

13 Days or more

Core drill for vibration (cutter)29130160-Mortar, BlockCeramic Siding Board, Extruded CementVibration Drill, Light weight Hammer Drill
1 Piece(s)Available

8 Days or more

Core drill for vibration (cutter)32130160-Mortar, BlockCeramic Siding Board, Extruded CementVibration Drill, Light weight Hammer Drill
1 Piece(s)Available

8 Days or more

Core drill for vibration (cutter)35130160-Mortar, BlockCeramic Siding Board, Extruded CementVibration Drill, Light weight Hammer Drill
1 Piece(s)Available

8 Days or more

Core drill for vibration (cutter)38130160-Mortar, BlockCeramic Siding Board, Extruded CementVibration Drill, Light weight Hammer Drill
1 Piece(s)Available

8 Days or more

Core drill for vibration (cutter)50130160-Mortar, BlockCeramic Siding Board, Extruded CementVibration Drill, Light weight Hammer Drill
1 Piece(s)Available

8 Days or more

Core drill for vibration (cutter)60130160-Mortar, BlockCeramic Siding Board, Extruded CementVibration Drill, Light weight Hammer Drill
1 Piece(s)Available

8 Days or more

Core drill for vibration (cutter)65130160-Mortar, BlockCeramic Siding Board, Extruded CementVibration Drill, Light weight Hammer Drill
1 Piece(s)Available

8 Days or more

Core drill for vibration (cutter)70130160-Mortar, BlockCeramic Siding Board, Extruded CementVibration Drill, Light weight Hammer Drill
1 Piece(s)Available

8 Days or more

Core drill for vibration (cutter)75130160-Mortar, BlockCeramic Siding Board, Extruded CementVibration Drill, Light weight Hammer Drill
1 Piece(s)Available

8 Days or more

Core drill for vibration (cutter)80130160-Mortar, BlockCeramic Siding Board, Extruded CementVibration Drill, Light weight Hammer Drill
1 Piece(s)Available

8 Days or more

Core drill for vibration (cutter)100130160-Mortar, BlockCeramic Siding Board, Extruded CementVibration Drill, Light weight Hammer Drill
1 Piece(s)Available

8 Days or more

Core drill for vibration (cutter)110130160-Mortar, BlockCeramic Siding Board, Extruded CementVibration Drill, Light weight Hammer Drill
1 Piece(s)Available

8 Days or more

Core drill for vibration (cutter)120130160-Mortar, BlockCeramic Siding Board, Extruded CementVibration Drill, Light weight Hammer Drill
1 Piece(s)Available

13 Days or more

Core drill for vibration (cutter)160130160-Mortar, BlockCeramic Siding Board, Extruded CementVibration Drill, Light weight Hammer Drill
1 Piece(s)Available

8 Days or more

Center Drill---For φ22-220---

Loading...

  1. 1

Additional Products in this Category

Tech Support