(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Minitech Tweezer Needle Nose Pliers (Bent Type)

Minitech Tweezer Needle Nose Pliers (Bent Type)
  • Volume Discount

•Product Category : Pliers
•Plier Type : Needle-nose Pliers
•Spring : Included
For complete product overview and details on Minitech Tweezer Needle Nose Pliers (Bent Type), see the sections below:

PDF

Part Number

Configured Part Number is shown.

MP8-150

 
Part Number
MP8-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 146
With or without spring Available Steel Wire Cutting Performance(mmφ) 0.8 Copper Wire Cutting Performance(mmφ) 1.2
Main body: option Main Body Weight(g/w) 50 Gripping Tip Shape Not serrated
Package size H X W X D(mm) 200×73×15 Supplement The tip component is a 150° bent type.

Please check the type/dimensions/specifications of the part MP8-150 in the Minitech Tweezer Needle Nose Pliers (Bent Type) series.

Additional Products in this Category

Tech Support