(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire Cutters - Cushion Grip, 1050

Wire Cutters - Cushion Grip, 1050
  • Volume Discount

•Product Category : Pliers
•Plier Type : Pliers
•Spring : Not Included
For complete product overview and details on Pliers, see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1050-150
1050-175
1050-200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
Weight
(g/w)
Package size H X W X D
(mm)
1 Piece(s)Available

8 Days or more

-1602.23180200×73×15
1 Piece(s)Available

8 Days or more

1019233.5285223×73×20
1 Piece(s)Available

8 Days or more

102173.44365253×73×20

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers With or without spring NA
Main body: option Main Body Gripping Tip Shape Serrated Safety code compatible A fastening hole on the strap prevents drops.

Additional Products in this Category

Tech Support