(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius Gauges - L Type for Uneven Surfaces, Stainless Steel

Radius Gauges - L Type for Uneven Surfaces, Stainless Steel
  • Volume Discount

[Features]
· It is very useful for inspection of the curved part (radius) of a knife.
[Applications]
· Measurement of radius for uneven workpieces, corners, or rims.

Part Number

Configured Part Number is shown.

Part Number
L300MA
L300MB
L300MC
L300MD
L300MX
Part NumberMinimum order quantityVolume DiscountDays to Ship Pieces
(piece)
Dimensions
(mm)
Package details
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

14160× 400.5、1.0、1.5、2.0、2.5、3.0、3.5、4.0、4.5、5.0、5.5、6.0、6.5、7.0229-595495
1 Piece(s)Available

8 Days or more

12160× 857.5、8.0、8.5、9.0、9.5、10.0、10.5、11.0、11.5、12.0、12.5、13.0229-5962230
1 Piece(s)Available

8 Days or more

8140×14013.5、14.0、14.5、15.0、15.5、16.0、16.5、17.0229-5971605
1 Piece(s)Available

8 Days or more

8140×14017.5、18.0、18.5、19.0、19.5、20.0、20.5、21.0229-5989605
1 Piece(s)Available

8 Days or more

26160× 850.5、1.0、1.5、2.0、2.5、3.0、3.5、4.0、4.5、5.0、5.5、6.0、6.5、7.0、7.5、8.0、8.5、9.0、9.5、10.0、10.5、11.0、11.5、12.0、12.5、13.0229-5997310

Loading...

  1. 1

Basic Information

Application Measurement of radius for uneven workpieces, corners, or rims. Material Hard Stainless Steel (SUS430H) Features It is very useful for inspection of the curved part (radius) of a knife.

Additional Products in this Category

Tech Support