(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius Gauges - Convex/Concave Surface Type for Rounded Grooves, Steel, 178M

Radius Gauges - Convex/Concave Surface Type for Rounded Grooves, Steel, 178M
  • Volume Discount

[Features]
· Used for checking the radius of workpieces, molded pieces, molds, knives, etc.
[Applications]
· Outer diameter rounding, for groove roundness.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
178MA
178MAA
178MB
178MC
178MD
Part NumberMinimum order quantityVolume DiscountDays to Ship Pieces
(piece)
Dimensions
(mm)
Package details
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

3470×151.0 to 7.0 (0.25 increments)229-540785
1 Piece(s)Available

8 Days or more

2070×150.1 to 1.0 (0.10 increments)229-539357
1 Piece(s)Available

8 Days or more

3290×227.5 to 15.0 (0.50 increments)229-5415160
1 Piece(s)Available

8 Days or more

16121×3316.0 to 23.0 (1.00 increments)229-5423175
1 Piece(s)Available

8 Days or more

14210×5024.0-30.0 (1.00 Steps)229-5431695

Loading...

  1. 1

Basic Information

Application Outer diameter rounding, for groove roundness. Specifications Concave and convex (male/female) separated type Material Cold Rolled Steel
Features Used for checking the radius of workpieces, molded articles, metal molds, edged tools, etc.

Additional Products in this Category

Tech Support