(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thickness Gauge TM Series

Thickness Gauge TM Series
  • Volume Discount

[Features]
· Fine two-surface intervals that cannot be measured with other measuring devices can be checked easily and accurately.
· This is a hardened product.
[Applications]
· Gap Measurement.

Part Number

Configured Part Number is shown.

Part Number
T100MH
T100MT
T100MX
T150MT
T150MX
T150MY
T150MZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Measurement range
(mm)
Pieces
(Pieces)
Length
(mm)
Package details
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

7 Days or more

0.1–1101000.10、0.20、0.30、0.40、0.50、0.60、0.70、0.80、0.90、1.00229-641179
1 Piece(s)Available

8 Days or more

0.04~3121000.04、0.05、0.06、0.07、0.08、0.10、0.15、0.20、0.30、1.00、2.00、3.00229-637395
1 Piece(s)Available

8 Days or more

0.03~3131000.03、0.04、0.05、0.06、0.07、0.08、0.10、0.15、0.20、0.30、1.00、2.00、3.00229-639095
1 Piece(s)Available

8 Days or more

0.04~3121500.04、0.05、0.06、0.07、0.08、0.10、0.15、0.20、0.30、1.00、2.00、3.00229-6381140
1 Piece(s)Available

8 Days or more

0.03~3131500.03、0.04、0.05、0.06、0.07、0.08、0.10、0.15、0.20、0.30、1.00、2.00、3.00229-6403140
1 Piece(s)Available

8 Days or more

0.03~1191500.03、0.04、0.05、0.06、0.07、0.08、0.09、0.10、0.15、0.20、0.25、0.30、0.35、0.40、0.45、0.50、0.70、0.80、1.00229-6331118
1 Piece(s)Available

8 Days or more

0.03~1251500.03、0.04、0.05、0.06、0.07、0.08、0.09、0.10、0.11、0.12、0.13、0.14、0.15、0.20、0.25、0.30、0.35、0.40、0.45、0.50、0.60、0.70、0.80、0.90、1.00229-6365147

Loading...

  1. 1

Basic Information

Leaf Shape(mm) A Leaf Width(mm) 12.7 Material Carbon tool steel
Application Gap Measurement Features Fine two-surface intervals that cannot be measured with other measuring devices can be checked easily and accurately. A tempered product.

Additional Products in this Category

Tech Support