(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A roller for gluing polyvinyl chloride, etc.
[Applications]
· Hot air processing machine Plajet (206A, 208A, 210A, 214A) silicone rubber roller.
Part Number
Configured Part Number is shown.
AT-51
Product Model | Hot Air Processing Machine | Width(mm) | 40 |
---|---|---|---|
Trusco Code | 127-8304 | Mass(g) | 130 |
Features | A roller for gluing polyvinyl chloride, etc. | Application | Hot Air Processing Machine Plajet (206A, 208A, 210A, 214A) silicone rubber roller |
Overall Length(mm) | 152 | Roller Diameter | φ32 |
Product Model | Hot Air Processing Machine | Width(mm) | 40 | Trusco Code | 127-8304 |
---|---|---|---|---|---|
Mass(g) | 130 | Features | A roller for gluing polyvinyl chloride, etc. | Application | Hot Air Processing Machine Plajet (206A, 208A, 210A, 214A) silicone rubber roller |
Overall Length(mm) | 152 | Roller Diameter | φ32 |
Please check the type/dimensions/specifications of the part AT-51 in the Silicone Rubber Roller for Hot Air Blower series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy