(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

High Torque Ball Point / L Type Wrench Set (with Tightening Handle)

High Torque Ball Point / L Type Wrench Set (with Tightening Handle)
  • Volume Discount

•Model: L-shaped Hex Wrench
•Tip Model: Ball Point
•Two-sided Width Size (mm): 10
•Set/Single Item: Set Product
•Set Content: 1.5、2、2.5、3、4、5、6、8、10mm

Part Number

Configured Part Number is shown.

BLX9MBB

Part Number
BLX9MBB
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Item / Set Set Product Set Content 1.5、2、2.5、3、4、5、6、8、10mm Accessory Handle

Please check the type/dimensions/specifications of the part BLX9MBB in the High Torque Ball Point / L Type Wrench Set (with Tightening Handle) series.

Additional Products in this Category

Tech Support