(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Set Square

Flange Set Square

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Others
•Scale: Not Included
•Measurement Accuracy: Class 2
•Depth (mm): 100
•Width (mm): 50

Part Number

Configured Part Number is shown.

Part Number
UFS-400
UFS-500
UFS-600
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Length
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

400312300165-5833700
1 Piece(s)Available

8 Days or more

500412400165-58411000
1 Piece(s)Available

8 Days or more

600512500165-58501500

Loading...

  1. 1

Basic Information

Product Type Other Scale NA Width(mm) 50
Measurement accuracy Class 2 Depth(mm) 100

Additional Products in this Category

Tech Support