(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Ruler (Flat Type)

Angle Ruler (Flat Type)

Move the mouse over the image to zoom

  • 45゚ Type
  • 60゚ Type
  • 120゚ Type
  • Volume Discount

[Features]
· A ruler with specially finished inside and outside angles.
[Applications]
· For assembly work, product inspection, parts inspection, and others.

PDF

Part Number

Configured Part Number is shown.

Part Number
156B-100
156B-150
156B-200
156B-250
156B-300
156D-100
156D-150
156D-200
156D-250
156D-300
156F-100
156F-150
156F-200
156F-250
156F-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Pole Length
(mm)
Angle
(°)
Base Length
(mm)
Type Width
(mm)
Base Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

100457045° Type20205365-1169100
1 Piece(s)Available

8 Days or more

1504510045° Type21215.5365-1177200
1 Piece(s)Available

8 Days or more

2004513045° Type25255.5365-1185300
1 Piece(s)Available

8 Days or more

2504516045° Type26266365-1193400
1 Piece(s)Available

8 Days or more

3004520045° Type31317365-1207800
1 Piece(s)Available

8 Days or more

100607060° Type20205365-1266100
1 Piece(s)Available

8 Days or more

1506010060° Type21215365-1274200
1 Piece(s)Available

8 Days or more

2006013060° Type25255365-1282300
1 Piece(s)Available

8 Days or more

2506016060° Type27275365-1291400
1 Piece(s)Available

8 Days or more

3006020060° Type32327365-1304800
1 Piece(s)Available

8 Days or more

100120100120° Type20205365-1363200
1 Piece(s)Available

8 Days or more

150120150120° Type25255365-1371300
1 Piece(s)Available

8 Days or more

200120200120° Type30306365-1380600
1 Piece(s)Available

8 Days or more

250120250120° Type36367365-13981000
1 Piece(s)Available

8 Days or more

300120300120° Type41418365-14011400
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Pole Length
(mm)
Angle
(°)
Base Length
(mm)
Type Width
(mm)
Base Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Type Angled Ruler Scale NA Shape Flat
Application For assembly work, product inspection, parts inspection, and others. Material Mild Steel (SS400) Allowable Value Within ±3 min.

Additional Products in this Category

Tech Support