(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soldering Irons - Electric, Iron Coated Tip, SC-S

Soldering Irons - Electric, Iron Coated Tip, SC-S

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Accessory Soldering Iron Tip: SM-40-T-B
Amount Of Content: 1 pc.
Cord Length: 1.5m
Feature: Soldering iron tip is corrosion-resistant iron plated. Economical type for general wiring and assembly work.
Mass: 150
Overall Length: 210
Power Supply: AC100
Product Model: Electric Soldering Iron
Support Lead-Free Soldering: x
For complete product overview and details on Soldering Irons - Electric, Iron Coated Tip, SC-S see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SC-30S
SC-40S
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Temperature (°C) Power Consumption
(W)
Trusco Code Amount Of Content
1 Piece(s)Available

8 Days or more

35030363-38881 pc.
1 Piece(s)Available

8 Days or more

38040363-38961 pc.

Loading...

  1. 1

Basic Information

Product Model Electric soldering iron Supports Lead-free Soldering × Overall Length(mm) 210
Power Supply(V) AC100 Accessory soldering iron tip SM-40-T-B Features Soldering iron tip is corrosion-resistant iron plated. Economical type for general wiring and assembly work.
Mass(g) 150 Cord Length 1.5m Amount Of Content 1 pc.

Additional Products in this Category

Tech Support