(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Kotelyzer, Cordless Soldering Iron SK-70 Series

Kotelyzer, Cordless Soldering Iron SK-70 Series
  • Volume Discount

Popular cordless soldering iron equipped with a convenient multi-holder.
[Features]
· Single-action automatic operation with an excellent start-up.
· Secure, with zero leakage current.
· The heat source is a safe and clean gas catalyst system.
· Three or more hours of use (lever 2) with a single filling.
· A wide and flexible temperature control with a single lever.
· Automatic ignition system.
[Applications]
· For work in places without a power supply, outdoors, etc.

Part Number

Configured Part Number is shown.

SKC-70

Part Number
SKC-70
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

9 Days or more

1 Set

Loading...

  1. 1

Basic Information

Product Model Cordless Soldering Iron Supports Lead-free Soldering × Overall Length(mm) 265
Temperature Setting(°C) 500 (650°C When Hot Blowing) Quantity of Gas Filled(ml) 28 Mass(g) 110
Accessory soldering iron tip SK-71 Trusco Code 368-8461 Features Perfect for outdoor work as it does not require power source. A quick-start single-touch automatic operation. Heat source is a safe and clean gas catalyst type. The single lever is capable of controlling a wide range of temperature.
Application For outdoor work and work in places with no power source Specifications Method: Gas Catalyst Heat Generation Method (Lighter Ignition Type), Continuous Usage Time: About 2 Hours (Lever Position 3), About 4 Hours (Lever Position 2) Accessory SK-72 (Trowel Tip), SK-79 (Trowel Tip). SK-84 (Hot Blow), Protective Cap, Multi Holder
Amount Of Content 1 Set

Additional Products in this Category

Tech Support