(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lath Cutter
  • Volume Discount

Lath Cutter

Standard Unit Price(USD):
-
Days to Ship :
8 Days or more

•Product Model: Scissors
•Overall Length (mm): 245
•Mass (g): 290

Basic Specifications

  • Product Model
    Nail puller
  • Overall Length
    245
  • Blade thickness
    5
  • Trusco Code
    222-2809
  • Material: Blade Part
    Special Steel
  • Features 1
    You can quickly and easily cut with one hand with the feeling of scissors.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Days or more
-

  • Volume Discount
Part Number : ML-0020
Days to Ship 8 Days or more
Standard Unit Price(USD) -

Specification title

  • Product Model
    Nail puller
  • Overall Length
    245
  • Blade thickness
    5
  • Trusco Code
    222-2809
  • Material: Blade Part
    Special Steel
  • Features 1
    You can quickly and easily cut with one hand with the feeling of scissors.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support