(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FUN CRAFT (for All Metal Processing)
  • Volume Discount

FUN CRAFT (for All Metal Processing)

Standard Unit Price(USD):
-
Days to Ship :
8 Days or more

•Product Model: Scissors
•Overall Length (mm): 190
•Mass (g): 135

Basic Specifications

  • Product Model
    Nail puller
  • Overall Length
    190
  • Blade thickness
    -
  • Trusco Code
    407-8608
  • Material
    High Grade Carbon Blade Tool Steel
  • Features 1
    The serrated blade ensures that the object does not slip while cutting.
  • Features 2
    A wire cutter is attached near the caulking, allowing bare wires of up to #16 to be cut.
  • Specifications
    Cutting Capacity: VCT (2 mm2 up to x4 cores), VVT (1.6 mm2 up to x3 cores), Tin Sheet (up to 0.8 mm thick)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Days or more
-

  • Volume Discount
Part Number : FE-6C
Days to Ship 8 Days or more
Standard Unit Price(USD) -

Specification title

  • Product Model
    Nail puller
  • Overall Length
    190
  • Blade thickness
    -
  • Trusco Code
    407-8608
  • Material
    High Grade Carbon Blade Tool Steel
  • Features 1
    The serrated blade ensures that the object does not slip while cutting.
  • Features 2
    A wire cutter is attached near the caulking, allowing bare wires of up to #16 to be cut.
  • Specifications
    Cutting Capacity: VCT (2 mm2 up to x4 cores), VVT (1.6 mm2 up to x3 cores), Tin Sheet (up to 0.8 mm thick)

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support