(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Tool Case (Two Pockets)

Compact Tool Case (Two Pockets)
  • Volume Discount

[Features]
· Ultra water repellent finishing.
· Carabiner (made of aluminum) included.
· Ideal for storage of tools such as screwdrivers or wrenches used on worksites.

Part Number

Configured Part Number is shown.

Part Number
TCTC1601-BK
TCTC1601-BL
Part NumberMinimum order quantityVolume DiscountDays to Ship Case color Trusco Code
1 Piece(s)Available

8 Days or more

Black365-5938
1 Piece(s)Available

8 Days or more

Blue365-5946

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Tool holder, bag Mass(g) 142
Width(mm) 120 Depth(mm) 30 Height(mm) 210
Features Ultra water repellent finishing. Carabiner (made of aluminum) included. Material Polyester Specification 1 Belt Loop Width: 65 mm

Additional Products in this Category

Tech Support