(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Compact Tool Case (Wide Pocket)

Compact Tool Case (Wide Pocket)
  • Volume Discount

[Features]
· Ultra water repellent finishing.
· Carabiner (made of aluminum) included.
· Ideal for storage of mobile phones used at the worksite.

Part Number

Configured Part Number is shown.

TCTC1502-BK

Part Number
TCTC1502-BK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Tool holder, bag Case color Black
Mass(g) 130 Width(mm) 110 Depth(mm) 45
Height(mm) 130 Trusco Code 365-5903 Features Ultra water repellent finishing. Carabiner (made of aluminum) included.
Material Polyester Specification 1 Belt Loop Width: 65 mm

Please check the type/dimensions/specifications of the part TCTC1502-BK in the Compact Tool Case (Wide Pocket) series.

Additional Products in this Category

Tech Support