(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Nakayama Type Tool Holder Electrician's Band

Part Number

Configured Part Number is shown.

DB-36

Part Number
DB-36
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Tool holder, bag Mass(g) 150
Width(mm) 36 Length(mm) 1000 Trusco Code 143-2818
Features It is high-quality and is durable. Material High-grade Cowhide

Please check the type/dimensions/specifications of the part DB-36 in the Nakayama Type Tool Holder Electrician's Band series.

Additional Products in this Category

Tech Support