(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nakayama Type Tool Holder

Part Number

Configured Part Number is shown.

ND-1

Part Number
ND-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Tool holder, bag Mass(g) 60
Details Type Belt Loop Width: 40 mm Width(mm) 45 Height(mm) 185
Trusco Code 143-2753 Features It is high-quality and is durable. Material High-grade Cowhide

Please check the type/dimensions/specifications of the part ND-1 in the Nakayama Type Tool Holder series.

Additional Products in this Category

Tech Support