(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Tools and Document Bag

Tools and Document Bag
  • Volume Discount

[Features]
· Made of strong 600d polyester. Lightweight and has excellent durability.
· Both large documents and tools can be stored.
· Comes with a strong double-opening zipper.
[Applications]
· For electrical work and various repair work.
· For field work.

Part Number

Configured Part Number is shown.

TTB-420R

Part Number
TTB-420R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Tool holder, bag Mass(g) 1270
Width(mm) 400 Depth(mm) 165 Height(mm) 320
Trusco Code 284-7442 Features Made of strong 600 d polyester. Lightweight and has excellent durability. Both large documents and tools can be stored. With powerful double-opening zipper. Application For electrical work and various repair work.
Material Polyester Specification 1 27 pockets Accessory Shoulder Belt
Shape 27 Pocket

Please check the type/dimensions/specifications of the part TTB-420R in the Tools and Document Bag series.

Additional Products in this Category

Tech Support