(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Tool Roll

Tool Roll
  • Volume Discount

[Features]
· It is lightweight and durable, can be wound and carried, and can be hung on a wall.
· There are 10 pockets for organizing tools.
[Applications]
· For electrical work and various repair work.

PDF

Part Number

Configured Part Number is shown.

TTR-450

 
Part Number
TTR-450
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Tool holder, bag Mass(g) 250
Width(mm) 390 Height(mm) 320 Trusco Code 275-6498
Features It is lightweight and durable, can be wound and carried, and can be hung on a wall. There are 10 pockets for organizing tools. Application For electrical work and various repair work. Material Polyester
Shape 10 Pockets

Please check the type/dimensions/specifications of the part TTR-450 in the Tool Roll series.

Additional Products in this Category

Tech Support