(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Protector Tool Case Shock Urethane (Part Numbers)

Protector Tool Case Shock Urethane

[Features]
· Waveform urethane (soft material) and perforated urethane (hard material) cushion material securely store cameras, video, precision instruments, and other valuable items that must be secured from impact.
· The urethane has angular notches, making it easy to create shapes according to the stored objects.

Part Number

Configured Part Number is shown.

TAK13K-XL

Part Number
TAK13K-XL
Part NumberMinimum order quantityVolume DiscountDays to Ship Egg Crate Lid Urethane Size - Spacing
(mm)
Egg Crate Lid Urethane Size - Depth
(mm)
Egg Crate Lid Urethane Size - Height
(mm)
Main Body Side Wave Form Urethane Size Frontage
(mm)
Main Body Side Wave Form Urethane Size Depth
(mm)
Main Body Side Wave Form Urethane Size Height​
(mm)
Main Body Side Split Urethane Size Frontage
(mm)
Main Body Side Split Urethane Size Depth
(mm)
Main Body Side Split Urethane Size Height​
(mm)
Trusco Code Mass
1 Piece(s)

8 Days or more

484355704783551847034538389-5441483 g/set

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Protector Tool Case Features Waveform urethane (soft material) and perforated urethane (hard material) cushion material securely store cameras, video, precision instruments, and other valuable items that must be secured from impact. Perforated urethane has cornered gaps, and an extraction form matching the storage item can be easily created.

Please check the type/dimensions/specifications of the part TAK13K-XL in the Protector Tool Case Shock Urethane series.

Products like this...

Part Number
TAK13K-L
Part NumberMinimum order quantityVolume DiscountDays to Ship Egg Crate Lid Urethane Size - Spacing
(mm)
Egg Crate Lid Urethane Size - Depth
(mm)
Egg Crate Lid Urethane Size - Height
(mm)
Main Body Side Wave Form Urethane Size Frontage
(mm)
Main Body Side Wave Form Urethane Size Depth
(mm)
Main Body Side Wave Form Urethane Size Height​
(mm)
Main Body Side Split Urethane Size Frontage
(mm)
Main Body Side Split Urethane Size Depth
(mm)
Main Body Side Split Urethane Size Height​
(mm)
Trusco Code Mass
1 Piece(s)

8 Days or more

400323353983234039832332389-5432329 g/set

Additional Products in this Category

Tech Support