(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Tool Box - Steel, Blue, PT-430B

Tool Box - Steel, Blue, PT-430B
  • Volume Discount

[Features]
· Extremely useful for storing small objects.
· Three types of plastic boxes are combined in the case, which can be spread about inside the box. (Sold Separately)

Part Number

Configured Part Number is shown.

PT-430B

Part Number
PT-430B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Parts Case Case Size (Frontage x Depth x Height)(mm) 415X315X65
Case color Blue Mass(g) 2400 Effective inside dimension, frontage(mm) 405
Effective inside dimension, depth(mm) 305 Effective inside dimension, height(mm) 60 Trusco Code 120-0585
Cylinder lock Mountable (sold separately) Features Extremely useful for storing small objects. Material Steel

Please check the type/dimensions/specifications of the part PT-430B in the Tool Box - Steel, Blue, PT-430B series.

Additional Products in this Category

Tech Support