(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Box - Cantilever Type, Steel, Blue, GL

Tool Box - Cantilever Type, Steel, Blue, GL
  • Volume Discount

[Features]
· Has completely rounded corners. Designed to be gentle on the user.
· Large storage capacity and strong double-opening door tool box.
· The inner tray parts partition is removable and movable.

Part Number

Configured Part Number is shown.

Part Number
GL-350-B
GL-410-B
GL-470-B
GL-600-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective inside dimension, frontage
(mm)
Trusco Code
1 Piece(s)Available

44 Days or more

352X220X2893900350121-3539
1 Piece(s)Available

8 Days or more

412X220X2897300410121-3547
1 Piece(s)Available

8 Days or more

472X220X2894800470121-3555
1 Piece(s)Available

8 Days or more

600X220X3057200598121-3563

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Steel Tool Box Case color Blue
Effective inside dimension, depth(mm) 218 Effective inside dimension, height(mm) 108 Features Has completely rounded corners. Designed to be gentle on the user.
Material Steel Accessory Partition Plate

Additional Products in this Category

Tech Support