(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Box - Steel, Various Color Options, Y Series

Tool Box - Steel, Various Color Options, Y Series
  • Volume Discount

[Features]
· Tough press integrated type that withstands hard use.
· A convenient design where the convex-shaped lid easily closes even when there are tools inside.
· No inner tray provided.
· Cylinder lock attachable (sold separately, Model No. 2500BP-25)

Part Number

Configured Part Number is shown.

Part Number
Y-280-B
Y-350-B
Y-350-OD
Y-350-R
Y-350-SV
Y-410-B
Y-420-B
Y-455-B
Y-460-B
Y-530-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Case Size (Frontage x Depth x Height)
(mm)
Case color Mass
(g)
Effective inside dimension, frontage
(mm)
Effective inside dimension, depth
(mm)
Effective inside dimension, height
(mm)
Trusco Code Specification 1
1 Piece(s)Available

8 Days or more

290×150×123.0Blue110028914970162-4814-
1 Piece(s)Available

8 Days or more

359×150×124Blue130035814972162-4822-
1 Piece(s)Available

8 Days or more

359×150×124Brown130035814972478-9661-
1 Piece(s)Available

8 Days or more

359×150×124Red130035814972120-8110-
1 Piece(s)Available

8 Days or more

359×150×124Silver130035814972303-6588-
1 Piece(s)Available

8 Days or more

420×155×173.5Blue150041915379162-4831-
1 Piece(s)Available

8 Days or more

416×187×200.0Blue180041518595301-7478-
1 Piece(s)Available

8 Days or more

460×161×177.5Blue170045915982162-4849-
1 Piece(s)Available

8 Days or more

455×176×211.0Blue210045417499301-7486Compatible intermediate tray: PL-46
1 Piece(s)Available

8 Days or more

531×202×228.5Blue3000530200112120-1069Compatible intermediate tray: PL-54

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Steel Tool Box Details Type Tool box
Features Tough press integrated type that withstands hard use. Material Steel

Additional Products in this Category

Tech Support