(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Home Case

Tool Home Case
  • Volume Discount

[Features]
· The top is semitransparent, so the inside is visible from the outside.
· Tool storage case that's also suitable for storage of small items, first aid kit, etc.

Part Number

Configured Part Number is shown.

HP-320-B

Part Number
HP-320-B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Resin Tool Box Case Size (Frontage x Depth x Height)(mm) 321X195X165
Case color Blue Mass(g) 1100 Effective inside dimension, frontage(mm) 300
Effective inside dimension, depth(mm) 158 Effective inside dimension, height(mm) 70 Trusco Code 121-2532
Features The top is semitransparent, so the inside is visible from the outside. Material Polypropylene (PP) Specification 1 With Tray x 2 Levels Interlocked to Lid Open/Close Action (Not Removable)

Please check the type/dimensions/specifications of the part HP-320-B in the Tool Home Case series.

Additional Products in this Category

Tech Support