(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Pro Too Box

Pro Too Box
  • Volume Discount

[Features]
· Comes with pocket and is convenient for arranging and sorting.
· Partitions can be inserted freely to suit the size of the tools.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TTB-800
TTB-802
Part NumberMinimum order quantityVolume DiscountDays to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Trusco Code
1 Piece(s)Available

8 Days or more

556X278X2702360389-4835
1 Piece(s)Available

8 Days or more

560X278X3703900389-4843

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Resin Tool Box Case color Black
Effective inside dimension, frontage(mm) 490 Effective inside dimension, depth(mm) 245 Effective inside dimension, height(mm) 210
Features Comes with pocket and is convenient for arranging and sorting. Material Polypropylene (PP) Specification 1 Cylinder lock attachable (sold separately)
Accessory Inner tray

Additional Products in this Category

Tech Support