(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Pikaichi Industrial Machine Tool Set (Insertion Angle 12.7 mm)

Pikaichi Industrial Machine Tool Set (Insertion Angle 12.7 mm)
  • Volume Discount

[Features]
· Tool set very useful for maintenance or on-site servicing for industrial machines, etc.
· The tools included are made by the No. 1 manufacturer in the market.
· A comprehensive tool set that satisfies professional users.
· Can be carried around easily.
· It uses a two-stage aluminum case.
[Applications]
· For maintenance and inspection as well as on-site servicing of industrial machines, etc.

Part Number

Configured Part Number is shown.

PK-S1

Part Number
PK-S1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool set Tool set type Double open portable type Case Size (Frontage x Depth x Height)(mm) 360X230X280
Set Content(Points) 49 Case color Silver Trusco Code 365-5849
Mass 12,000 g/set Features Tool set very useful for maintenance or on-site servicing for industrial machines, etc.

Please check the type/dimensions/specifications of the part PK-S1 in the Pikaichi Industrial Machine Tool Set (Insertion Angle 12.7 mm) series.

Additional Products in this Category

Tech Support