(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

One-Touch Belt

One-Touch Belt

Click this image to zoom it.

Move the mouse over the image to zoom

  • AW-OBLBK
  • AW-OBLW

Part Number

Configured Part Number is shown.

AW-OBLBK

Part Number
AW-OBLBK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Tool holder, bag Case Color Black
Mass(g) 150 Width(mm) 50 Length(mm) 1400
Trusco Code 335-4091 Features Adopts a one-touch buckle that can be removed with one hand. The waist circumference is 85-110 cm. Material High Durability Polyethylene (PP)

Please check the type/dimensions/specifications of the part AW-OBLBK in the One-Touch Belt series.

Additional Products in this Category

Tech Support