(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

G Urethane Mallet

G Urethane Mallet

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Wooden Maul
•Overall Length (mm): 900
•Head Material: Urethane
•Handle Material: Glass Fiber

Part Number

Configured Part Number is shown.

Part Number
UKH-8G
UKH-10G
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (length)
(mm)
Nominal Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1808 lb123-52144600
1 Piece(s)Available

8 Days or more

20210 lb.123-52225100

Loading...

  1. 1

Basic Information

Product Type Kakeya Head (diameter)(mm) 104 Overall Length(mm) 900
Head material Urethane Handle material Glass Fiber

Additional Products in this Category

Tech Support