(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

G Kappa Hammer

G Kappa Hammer

Click this image to zoom it.

Move the mouse over the image to zoom

  • G Kappa Hammer
  • CO-10G、CO-15G、CO-20G、CO-30G、CO-40G、CO-50G、CO-60G、CO-80G
  • Volume Discount

•Product Model: Copper hammer
•Handle Material: Glass Fiber
•Head Material: Total Copper (TCu)

Part Number

Configured Part Number is shown.

Part Number
CO-10G
CO-20G
CO-40G
CO-50G
CO-80G
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)
1 Piece(s)Available

Same day

Stock

30883201 lb.370-4882620
1 Piece(s)Available

8 Days or more

381103502 lb.370-49211100
1 Piece(s)Available

8 Days or more

501344504 lb.370-49472200
1 Piece(s)Available

8 Days or more

531446005 lb.370-49552900
1 Piece(s)Available

8 Days or more

631698508 lb370-49714700

Loading...

  1. 1

Basic Information

Product Type Copper Hammer Handle material Glass Fiber Head material Total Copper (TCu)

Additional Products in this Category

Tech Support