(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Hammer FP (Iron) Hard II

Soft Hammer FP (Iron) Hard II

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Soft Hammer (Plastic Head)
•Handle Material: Evergreen Oak
•Head Material: Soft Polyvinyl Chloride (PVC)

Part Number

Configured Part Number is shown.

Part Number
OF-08
OF-10
OF-135
OF-185
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

481113501 1/2 lbs.123-3939820
1 Piece(s)Available

8 Days or more

481173502 lb.123-39471050
1 Piece(s)Available

8 Days or more

481453603 lb.123-39551350
1 Piece(s)Available

9 Days or more

621273754 lb.123-39631900

Loading...

  1. 1

Basic Information

Product Type Soft Hammer (Resin Head) Handle material Oak Head material Soft Polyvinyl Chloride (PVC)

Additional Products in this Category

Tech Support