(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Glass Single-Handed Hammer

Glass Single-Handed Hammer

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Part Number
HK-10G
HK-20G
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

301033201 lb.352-8405600
1 Piece(s)Available

8 Days or more

381283902 lb.352-84211170
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Type Single-handed hammer Head material Carbon Steel Handle material Glass Fiber

Additional Products in this Category

Tech Support