(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A handle with a tapered shape that fits well to the hand, increasing work efficiency.
· The head is made of reinforced nylon which is hard to break or chip, which reduces troubles such as contamination of residue in the machines.
· The wooden handle is given a slit finish for slip prevention.
· The head is replaceable
[Applications]
· General purpose tool
Part Number
Configured Part Number is shown.
UD8-10
Product Model | Soft Hammer (Resin Head) | Head (Diameter)(mm) | 32 |
---|---|---|---|
Head (Length)(mm) | 112 | Overall Length(mm) | 310 |
Head Material | Resin | Handle Material | Oak |
Details Type | Plastic Hammer Reinforced Nylon Head | Nominal | 1 Pound |
Trusco Code | 373-8931 | Mass(g) | 450 |
Product Model | Soft Hammer (Resin Head) | Head (Diameter)(mm) | 32 | Head (Length)(mm) | 112 |
---|---|---|---|---|---|
Overall Length(mm) | 310 | Head Material | Resin | Handle Material | Oak |
Details Type | Plastic Hammer Reinforced Nylon Head | Nominal | 1 Pound | Trusco Code | 373-8931 |
Mass(g) | 450 |
Please check the type/dimensions/specifications of the part UD8-10 in the Plastic Hammer/Combination Hammer UD8-10 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy