(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stethoscope Rod

Part Number

Configured Part Number is shown.

02073

Part Number
02073
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Test Hammer Trusco Code 404-8580 Mass(g) 160
Application Inspection tools hearing abnormal sounds. Material: Stethoscopic Rod Expandable Stainless Steel Pipe Overall Length (mm) Shortest to Longest 125 to 605 (8 stages)

Please check the type/dimensions/specifications of the part 02073 in the Stethoscope Rod series.

Additional Products in this Category

Tech Support