(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extending Tapping Stick

Extending Tapping Stick

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Part Number
01390
01448
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (Diameter)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

φ17130~520411-539270
1 Piece(s)Available

8 Days or more

φ19250~1510411-5406200

Loading...

  1. 1

Basic Information

Product Model Test Hammer Application Hammer tapping test of walls etc. Material: Grip Rubber
Material: Antenna Element Stainless Steel Pipe Material: Spherical Part Steel

Additional Products in this Category

Tech Support