(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Pliers - JIS Steel, Cushion Grip, TBPE

Pliers - JIS Steel, Cushion Grip, TBPE
  • Volume Discount

[Features]
· Standard pliers.
· Uses uniquely developed special steel for excellent cutting and durability, and can be used for a wide range of applications from pro to general household work.

Part Number

Configured Part Number is shown.

Part Number
TBPE150
TBPE175
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
VA (VVF) Wire Cutting Capacity
(mmφ)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1602.231.6X3 core365-4974180
1 Piece(s)Available

8 Days or more

18633.52.0X3 core365-4982260

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers With or without Spring NA
Main body: option Main Body Features Standard pliers Features 2 Uses uniquely developed special steel for excellent cutting and durability, and can be used for a wide range of applications from pro to general household work.
Fall-prevention strap attachment hole NA

Additional Products in this Category

Tech Support