(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The blade is long and can cut VA wire
· Just as with 2050 (Heavy Duty Pliers), the eccentric lever principle provides excellent cutting performance.
· The product can be used for terminal crimping.
Part Number
Configured Part Number is shown.
2060N-200
Product Category | Pliers | Plier Type | Pliers | Overall Length(mm) | 200 |
---|---|---|---|---|---|
With or without Spring | NA | Steel Wire Cutting Performance(mmφ) | 3.2 | Copper Wire Cutting Performance(mmφ) | 4 |
VA (VVF) Wire Cutting Capacity(mmφ) | 2.6X3 core | Fall-prevention strap attachment hole | Available | Main body: option | Main Body |
Trusco Code | 111-4611 | Mass(g) | 300 | Features | The blade is long and can cut VA wire |
Features 2 | Just like with 2050 (Heavy Duty Pliers), the lever advantage gives excellent cutting performance | Features 3 | The product can be used for crimping of terminals | Crimp Function(mm2) | 1.25 to 2 |
Please check the type/dimensions/specifications of the part 2060N-200 in the Wire Cutters - Crimping Pliers, Heavy-Duty, 2060N-200 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy