(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Pliers - Knurled Type, Ultra Grip, Non-Slip, 1050H-150

Combination Pliers - Knurled Type, Ultra Grip, Non-Slip, 1050H-150

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Category : Pliers
•Plier Type : Pliers
•Spring : Not Included
For complete product overview and details on JIS Pliers see the sections below:

Part Number

Configured Part Number is shown.

Part Number
1050H-150
1050H-175
1050H-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
VA (VVF) Wire Cutting Capacity
(mmφ)
Fall-prevention strap attachment hole Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

150231.6X3 coreNA104-1193210
1 Piece(s)Available

8 Days or more

1752.63.52.0X3 coreAvailable104-1207285
1 Piece(s)Available

9 Days or more

2003.242.0X3 coreAvailable104-1215385

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers With or without Spring NA
Main body: option Main Body Features Appropriate non-slip finish is given to the grip Features 2 As it is knurled, it can also turn nuts, etc.

Additional Products in this Category

Tech Support