(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Miniature Semi-Needle Pliers

(Merry) Miniature Semi-Needle Pliers
  • Volume Discount

[Features]
· Suitable for disassembling and assembling precision equipment.
· The grasping part of the tip is manufactured to be extremely slender.
· Includes a spring and soft cover.
· Without tip knurling.
[Applications]
· Assembling, disassembling, and lead wire processing of precision equipment.

PDF

Part Number

Configured Part Number is shown.

M-09

 
Part Number
M-09
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 120
With or without Spring Available Main body: option Main Body Trusco Code 111-1868
Mass(g) 40 Features Ideal for disassembling and assembling precision equipment Features 2 The gripping tip part is made very thin
Specifications With Spring Tip thickness(mm) 1.5 Tip Not Serrated

Please check the type/dimensions/specifications of the part M-09 in the (Merry) Miniature Semi-Needle Pliers series.

Additional Products in this Category

Tech Support