(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Long Handled Flat-Nose Pliers

Part Number

Configured Part Number is shown.

L-70

Part Number
L-70
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 185
With or without Spring Available Main body: option Main Body Trusco Code 111-1540
Mass(g) 110 Features The tip is flat and thin Specifications With Spring
Tip thickness(mm) 3.5 Tip Not Serrated

Please check the type/dimensions/specifications of the part L-70 in the (Merry) Long Handled Flat-Nose Pliers series.

Additional Products in this Category

Tech Support