(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Nail Pliers

Part Number

Configured Part Number is shown.

2500T-200

 
Part Number
2500T-200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 200
With or without Spring NA Thickness(mm) 11 A(mm) 38
Main body: option Main Body Trusco Code 368-9034 Mass(g) 210
Features The tip is rounded and tapered to make it easy to be inserted into cramped places.

Please check the type/dimensions/specifications of the part 2500T-200 in the (Merry) Nail Pliers series.

Additional Products in this Category

Tech Support