(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Wire Cutters - Resin Cutting, Straight Blade, 99 (99-150)

Wire Cutters - Resin Cutting, Straight Blade, 99 99-150

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Included
For complete product overview and details on Plastic Nippers see the sections below:

Part Number

Configured Part Number is shown.

99-150

Part Number
99-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Plastic Cutting Performance
(mmφ)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1508104-1436180

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without Spring Available
Main body: option Main Body Features Resin of ø8-10 mm can be cut Specifications Straight blade
Specification 2 With Spring

Please check the type/dimensions/specifications of the part 99-150 in the Wire Cutters - Resin Cutting, Straight Blade, 99 series.

Products like this...

Part Number
99-175
99-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Plastic Cutting Performance
(mmφ)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1759104-1444245
1 Piece(s)Available

8 Days or more

20010104-1452320

Additional Products in this Category

Tech Support