(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Plastic Nippers

(Merry) Plastic Nippers
  • Volume Discount

[Features]
· Because the inclination angle of the blade surface is wide and the blade is long, the flat part of plastics can be cut easily.
· A flat blade type.

Part Number

Configured Part Number is shown.

170S-150

Part Number
170S-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 150
With or without Spring Available Plastic Cutting Performance(mmφ) 5 Main body: option Main Body
Trusco Code 104-1461 Mass(g) 120 Features Because the tilt angle of the blade surface is wide and the blade is long, the flat part of plastics can be cut easily
Features 2 Round blade type Specifications Straight blade Specification 2 With Spring

Please check the type/dimensions/specifications of the part 170S-150 in the (Merry) Plastic Nippers series.

Additional Products in this Category

Tech Support