(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire Cutters - Spring Type, Cushion Grip, 208-8 (Part Numbers)

Wire Cutters - Spring Type, Cushion Grip, 208-8

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Suitable for cutting VA (VVF) wires, etc., and for other electrical work.
· Excellent cutting ability due to the application of the eccentric lever principle.
· The cut end is virtually straight.
[Applications]
· Suitable for cutting VA (VVF) wires, etc., and for other electrical work.

PDF

Part Number

Configured Part Number is shown.

208-8

 
Part Number
208-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 200
With or without Spring Available Steel Wire Cutting Performance(mmφ) 2 Copper Wire Cutting Performance(mmφ) 3
VA (VVF) Wire Cutting Capacity(mmφ) 2.6X3 core Main body: option Main Body Trusco Code 325-8629
Mass(g) 225 Features Suitable for cutting VA (VVF) wires and other electrical works. Features 2 Excellent cutting ability due to the application of the eccentric lever principle
Features 3 The cut end is almost straight Specifications Sharp blade Specification 2 With Spring

Please check the type/dimensions/specifications of the part 208-8 in the Wire Cutters - Spring Type, Cushion Grip, 208-8 series.

Additional Products in this Category

Tech Support