(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grip Stopper (Oil-Resistant Type)

Grip Stopper (Oil-Resistant Type)
  • Volume Discount

[Features]
· Can be easily wrapped around a tool, control lever and the like to provide anti-slip performance.
· Just 0.5 mm thick, it does not give a sense of discomfort while being held.
· Excellent oil resistance since nitrile rubber is used.
[Applications]
· For tool grips, operation levers of machinery, and transport dolly handles.

Part Number

Configured Part Number is shown.

TGP-970-BK

Part Number
TGP-970-BK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 970 Mass(g) 23 Color Black
Width(mm) 30 Opposite side dimensions(mm) 0.5 Trusco Code 384-1359
Material Nitrile rubber, acrylic adhesive Features Can be easily wrapped around a tool, control lever and the like to provide anti-slip performance. Specifications With Winding End Tape

Please check the type/dimensions/specifications of the part TGP-970-BK in the Grip Stopper (Oil-Resistant Type) series.

Additional Products in this Category

Tech Support