(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Center Drill, B Type, ALD Coating

Carbide Center Drill, B Type, ALD Coating
  • Volume Discount

[Features]
· The carbide material supporting various machining is tougher and the shape is optimized, drastically reducing breakage issues.
· Speed can be enhanced and life can be extended.

PDF

Part Number

Configured Part Number is shown.

Part Number
BCD1.0-4CBALD
BCD1.6-6.3CBALD
BCD1.25-5CBALD
BCD2.0-8CBALD
BCD2.5-10CBALD
BCD3.15-11.2CBALD
BCD4.0-14CBALD
BCD5.0-18CBALD
BCD6.3-20CBALD
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)
Maximum Chamfering Width d1
(mm)
Blade Length
(mm)
1 Piece(s)Available

8 Days or more

1435.52.121.3
1 Piece(s)Available

8 Days or more

1.66.3453.352.1
1 Piece(s)Available

8 Days or more

1.255402.651.9
1 Piece(s)Available

8 Days or more

28504.252.6
1 Piece(s)Available

8 Days or more

2.510565.33.2
1 Piece(s)Available

8 Days or more

3.1511.2606.74.1
1 Piece(s)Available

8 Days or more

414678.55.2
1 Piece(s)Available

8 Days or more

5187510.66.4
1 Piece(s)Available

8 Days or more

6.3208013.28.1
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)
Maximum Chamfering Width d1
(mm)
Blade Length
(mm)

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Both square (θ) 60 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type Carbide
Coating Y/N Available Coating Type ALD Rotation Direction Right blade
JIS JISB

Additional Products in this Category

Tech Support