(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Center Drill, A Type, High Helix 90°, ALD Coating (Part Numbers)

Carbide Center Drill, A Type, High Helix 90°, ALD Coating
  • Volume Discount

[Features]
· The carbide material supporting various machining is tougher and the shape is optimized, drastically reducing breakage issues.
· Speed can be enhanced and life can be extended.

PDF

Part Number

Configured Part Number is shown.

Part Number
90CD1.0-3CBSALD
90CD2.0-5CBSALD
90CD3.0-8CBSALD
90CD4.0-10CBSALD
90CD5.0-12CBSALD
90CD6.0-16CBSALD
90CD8.0-20CBSALD
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)
Blade Length
(mm)
JIS
1 Piece(s)Available

8 Days or more

13351.3-
1 Piece(s)Available

8 Days or more

25402.6JISA
1 Piece(s)Available

8 Days or more

38503.9-
1 Piece(s)Available

8 Days or more

410565.2JISA
1 Piece(s)Available

8 Days or more

512636.4-
1 Piece(s)Available

8 Days or more

616717.7-
1 Piece(s)Available

8 Days or more

8208010.3JISA

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Both square (θ) 90 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type Carbide
Coating Y/N Available Coating Type ALD Rotation Direction Right blade

Additional Products in this Category

Tech Support