(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Center Drill Type A 60°

Carbide Center Drill Type A 60°
  • Volume Discount

[Features]
· The carbide material supporting various machining is tougher and the shape is optimized, drastically reducing breakage issues.
· Speed can be enhanced and life can be extended.

PDF

Part Number

Configured Part Number is shown.

Part Number
CD1.0-3.15CB
CD1.0-4CB
CD1.5-5CB
CD1.6-4CB
CD2.0-5CB
CD2.0-6CB
CD2.5-6CB
CD2.5-6.3CB
CD2.5-8CB
CD3.0-7.7CB
CD3.0-8CB
CD3.0-10CB
CD3.15-8CB
CD4.0-10CB
CD4.0-12CB
CD5.0-12CB
CD6.0-16CB
CD6.3-16CB
CD8.0-20CB
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)
Blade Length
(mm)
JIS
1 Piece(s)Available

8 Days or more

13.1531.51.3JISA
1 Piece(s)Available

8 Days or more

14351.3Old JIS1
1 Piece(s)Available

8 Days or more

1.55401.9Old JIS1
1 Piece(s)Available

12 Days or more

1.6435.52JISA
1 Piece(s)Available

12 Days or more

25402.6JISA
1 Piece(s)Available

17 Days or more

26452.6Old JIS1
1 Piece(s)Available

12 Days or more

2.56453.2-
1 Piece(s)Available

8 Days or more

2.56.3453.2JISA
1 Piece(s)Available

8 Days or more

2.58503.2Old JIS1
1 Piece(s)Available

12 Days or more

37.7503.9-
1 Piece(s)Available

8 Days or more

38503.9-
1 Piece(s)Available

8 Days or more

310563.9Old JIS1
1 Piece(s)Available

8 Days or more

3.158503.9JISA
1 Piece(s)Available

8 Days or more

410565.2JISA
1 Piece(s)Available

8 Days or more

412635.2Old JIS1
1 Piece(s)Available

12 Days or more

512636.4-
1 Piece(s)Available

8 Days or more

616717.7-
1 Piece(s)Available

8 Days or more

6.316718JISA
1 Piece(s)Available

8 Days or more

8208010.3JISA
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)
Blade Length
(mm)
JIS

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Both square (θ) 60 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type Carbide
Coating Y/N NA Rotation Direction Right blade

Additional Products in this Category

Tech Support