(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide SP Center 90° (Part Numbers)

Carbide SP Center 90°

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The centering tool is now available in carbide, thanks to the SP center with distinctive tip shape.
· Supports a wide range of workpieces from iron and stainless steel to tempered materials, aluminum and the like in drill positioning and chamfering. We have absolute confidence in improved productivity with no breakage problems.

PDF

Part Number

Configured Part Number is shown.

Part Number
90SPC0.03-0.12CB
90SPC0.05-0.2CB
90SPC0.07-0.3CB
90SPC0.1-0.4CB
90SPC0.2-0.6CB
90SPC0.3-0.9CB
90SPC0.4-1.2CB
90SPC0.5-2-3CB
90SPC0.5-2CB
90SPC1.0-3CB
90SPC1.0-3SECB
90SPC1.5-4CB
90SPC2.0-6CB
90SPC2.5-8CB
90SPC3.0-10CB
90SPC4.0-12CB
90SPC5.0-16CB
90SPC6.0-20CB
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Single blade, two blades shank diameter
(mm)
Overall Length L
(mm)
Minimum chamfering diameter d
(mm)
Maximum Chamfering Width d1
(mm)
Pivot Length
(mm)
Drawing
1 Piece(s)Available

8 Days or more

0.03Single blade3400.030.120.43
1 Piece(s)Available

8 Days or more

0.05Single blade3400.050.20.63
1 Piece(s)Available

8 Days or more

0.07Single blade3400.070.30.93
1 Piece(s)Available

8 Days or more

0.1Single blade3400.10.41.23
1 Piece(s)Available

8 Days or more

0.2Single blade3400.20.61.83
1 Piece(s)Available

8 Days or more

0.3Single blade3400.30.92.73
1 Piece(s)Available

8 Days or more

0.4Single blade3400.41.23.63
1 Piece(s)Available

8 Days or more

0.5Single blade3400.5263
1 Piece(s)Available

8 Days or more

0.5Single blade2400.5--2
1 Piece(s)Available

8 Days or more

1Double-edged3351--1
1 Piece(s)Available

8 Days or more

1Single blade3401--2
1 Piece(s)Available

8 Days or more

1.5Double-edged4401.5--1
1 Piece(s)Available

8 Days or more

2Double-edged6502--1
1 Piece(s)Available

8 Days or more

2.5Double-edged8602.5--1
1 Piece(s)Available

8 Days or more

3Double-edged10703--1
1 Piece(s)Available

8 Days or more

4Double-edged12804--1
1 Piece(s)Available

8 Days or more

5Double-edged161005--1
1 Piece(s)Available

8 Days or more

6Double-edged201206--1

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 90 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin
Peripheral Blade Y/N NA Tool Material Type Carbide Coating Y/N NA
Rotation Direction Right blade

Additional Products in this Category

Tech Support