(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide SP Center 60° (Part Numbers)

Carbide SP Center 60°

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The centering tool is now available in carbide, thanks to the SP center with distinctive tip shape.
· Supports a wide range of workpieces from iron and stainless steel to tempered materials, aluminum and the like in drill positioning and chamfering. We have absolute confidence in improved productivity with no breakage problems.

PDF

Part Number

Configured Part Number is shown.

Part Number
60SPC0.03-0.12CB
60SPC0.05-0.2CB
60SPC0.07-0.3CB
60SPC0.1-0.4CB
60SPC0.2-0.6CB
60SPC0.3-0.9CB
60SPC0.4-1.2CB
60SPC0.5-2-3CB
60SPC0.5-2CB
60SPC1.0-3CB
60SPC1.0-3SECB
60SPC1.5-4CB
60SPC2.0-6CB
60SPC2.5-8CB
60SPC3.0-10CB
60SPC4.0-12CB
60SPC5.0-16CB
60SPC6.0-20CB
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Single blade, two blades shank diameter
(mm)
Overall Length L
(mm)
Minimum chamfering diameter d
(mm)
Maximum Chamfering Width d1
(mm)
Pivot Length
(mm)
Drawing
1 Piece(s)Available

8 Days or more

0.03Single blade3400.030.120.43
1 Piece(s)Available

8 Days or more

0.05Single blade3400.050.20.63
1 Piece(s)Available

8 Days or more

0.07Single blade3400.070.30.93
1 Piece(s)Available

8 Days or more

0.1Single blade3400.10.41.23
1 Piece(s)Available

8 Days or more

0.2Single blade3400.20.61.83
1 Piece(s)Available

8 Days or more

0.3Single blade3400.30.92.73
1 Piece(s)Available

8 Days or more

0.4Single blade3400.41.23.63
1 Piece(s)Available

8 Days or more

0.5Single blade3400.5263
1 Piece(s)Available

8 Days or more

0.5Single blade2400.5--2
1 Piece(s)Available

10 Days or more

1Double-edged3351--1
1 Piece(s)Available

8 Days or more

1Single blade3401--2
1 Piece(s)Available

8 Days or more

1.5Double-edged4401.5--1
1 Piece(s)Available

8 Days or more

2Double-edged6502--1
1 Piece(s)Available

8 Days or more

2.5Double-edged8602.5--1
1 Piece(s)Available

8 Days or more

3Double-edged10703--1
1 Piece(s)Available

8 Days or more

4Double-edged12804--1
1 Piece(s)Available

8 Days or more

5Double-edged161005--1
1 Piece(s)Available

8 Days or more

6Double-edged201206--1

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 60 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin
Peripheral Blade Y/N NA Tool Material Type Carbide Coating Y/N NA
Rotation Direction Right blade

Additional Products in this Category

Tech Support